CZE Series Ceiling Enclosures - CZE

Share Print Page

overview

A full line of enclosures supporting integrated zone systems create an intermediate or remote consolidation point that may be tested and secured prior to adding drops for voice and data outlets. Further, a remote consolidation point or zone enclosure reduces costs associated with moves, adds and changes. The enclosures also allow the user to save space in tight areas by providing connectivity in a traditional drop ceiling or raised floor -- not only conserving valuable space, but may provide the added benefit of reducing cooling requirements in potentially crowded equipment and data control rooms by moving active equipment to alternate sites. The substantial cost savings incurred by using access points in support of a zone cabling system, make these products a must in all office infrastructure.

FEATURES

 

 

 

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant

resources

Supporting Document
media
You May Also Need
Clarity 5E Modular Patch Cord, 7', yellow, OR-MC5E07-04
Clarity 5E Modular Patch Cord, 3', yellow
Ortronics

Part Number: OR-MC5E03-04

Clarity 5E Premium Category 5e Modular Patch Cord, yellow, 3', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity 5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technology

Clarity6 96-port Category 6 patch panel, OR-PHD66U96
Clarity 6 96-port Category 6 patch panel, six-port modules, 19" x 7.0"
Ortronics

Part Number: OR-PHD66U96

Clarity 6 96-port high density Category 6 patch panel is component compliant to EIA/TIA Category 6 performance requirements. It occupies four rack units and measures 19" x 7". Jacks are grouped in six-port modules. Part of the Clarity 6 link and channel solution that provides significant installed performance headroom.