text.skipToContent text.skipToNavigation

Plug Load RF Signal Pack

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plug load control can be easily achieved by installing the Legrand RF Receptacle into the branch wiring system and tying the low voltage RF Signal Pack into an occupancy sensor and 24Vdc power pack (PWP120277). The two are bound by a reliable wireless, RF connection. The RF Receptacle features an internal relay to switch the plug load on/off according to the sensor's command. The receptacle's feed-thru capability offers a simple and efficient means for energy savings and code compliance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One RF Signal Pack can bind up to 16 RF Receptacles for convenient new and retrofit solutions.
  • Communication range of 30 feet in worst-case environment: up to 150 feet in ideal environment.
  • Low profile design allows device to blend seamlessly into any decor.
  • Push-in locking tabs allow for convenient rotation after installation to improve RF communication.
  • Operates in a quiet 915 MHz band.
  • Compliant with Part 15 of the FCC Rules.
  • LED Indicator Light on the signal pack guides the binding process.
  • Two mounting options (Acoustic Tile Mounting and Keyhole Mounting) offer productive solutions for fast, convenient installation.

Specifications

General Info
Color White
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007039795
Dimensions
Product Depth US 1.7 in
Product Height US 3.3 in
Product Width US 3.3 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E172042
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;