Field-wired with black, flush cover. Unit comes with two 20A gasketed prewired receptacles with a 3/8'' (9.5mm) diameter 6' (1.83m) flexible whip. Includes adapter for Wiremold CM Series Open System communications outlets. Communication modules sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Hinged lid. Provides access to make connections and can be closed during use making the portal unobtrusive.
- Finish options. Choose the finish of the flip-top lid.
- Cover options. Choose either flush or contoured. Both options are available with a decorative, recessed area that can accept a wide range of laminates and veneers.
- Configurable. Choose the communications requirements from the latest UTP to video and fiber optics.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use
- Gasketed Receptacle. 15A spec grade receptacle is dust and moisture resistant.*
- Installation flexibility. Unit is plug-ended or field-installable.
- Flush. When closed, the unit does not interfere with the worksurface.
- Listed to U.S. and Canadian safety standards.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776163711 | ||
Country Of Origin | United States | ||
Construction | Aluminum | ||
Application Sector | Commercial | ||
Standard | cULus Listed Relocatable Power Tap: File E66421 Guide XYBS, cULus Listed Multioutlet Assembly: File E15191 Guide PVGT, Meets Article 380 of NEC | ||
Type | Table Box |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Mounting Type | Recessed | ||
Number of Outlets | 2 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1