text.skipToContent text.skipToNavigation

Uniduct 2900 Series Radiused External Elbow Fitting

2918FO Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Makes right angle turns around internal corners of 2900 Series Raceway running at right angles. Maintains 1 1/4'' (32mm) bend radius when installing UTP and fiber optic cable.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Makes right angle turns around internal corners of 2900 Series Raceway running at right angles. Maintains 1 1/4'' (32mm) bend radius when installing UTP and fiber optic cable.

Specifications

General Info
Color Ivory
Product Series 2900 Series
Type Fitting
Material Plastic
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard Uniduct Series Raceway is not UL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
UPC Number 786776512137
Dimensions
Product Length US 3.0 in
Product Weight US 0.2 lb
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;