Wiremold® Plugmold Power Light

PX1001

 

Plugmold Power Light brings power and lighting where you demand it.  Four standard receptacles accommodate appliances while task lighting improves visibility on any counter top.  Easy to install, Plugmold Power Light mounts under cabinets and delivers a sleek solution to meet your kitchen or office needs. 

features & benefits

  • Add power to your counter top: Four outlets add power where you need it.
  • Task lighting: Add task lighting to your counter tops, change bulbs with industry standard 8 watt lightbulbs.
  • Simple installation: Mounts beneath cabinets or on-wall with brackets and screws provided.

specifications

General Info

  • Product Series: Plugmold
  • Surge Protected: Yes

Listing Agencies/Third Party Information

  • ETL Standard: Yes

Construction Information

  • Installation Location: On-wall




Technical Information

  • Amps: 15A
  • Volts: 125V
 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!