A durable, pre‑fabricated EV charging foundation box designed for quick two‑person installation, broad charger compatibility and easy access for maintenance and future upgrades.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
A durable, pre‑fabricated EV charging foundation box designed for quick two‑person installation, broad charger compatibility and easy access for maintenance and future upgrades.
- Streamlined Installation: Clean, fast and simple install
- No Concrete Required: Reduces the reliance on poured concrete
- EV-Ready Solution: Ideal for future-proofing your site
- Easy Access Design: An easy‑to‑drill top plate access point simplifies maintenance, reducing time and effort for repairs and replacements.
- Pedestal Compatibility: Designed to fit all existing EV Pedestals, XEVPEDCM1, XEVPED1, XEVPED2
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Black | ||
| Product Type | Foundation Box | ||
| Material | Aluminum, Polypropylene | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Conduit Size | 4 in | ||
| Installation Location | Outdoor | ||
| UPC Number | 786776201031 |
Dimensions
| Product Depth US | 18.0 in | ||
| Product Height US | 24.1875 in | ||
| Product Length US | 27.0312 in | ||
| Product Width US | 18.0 in |
Additional Information
| Energy Savings | No |
Technical Information
| Enclosure Type | Polypropylene | ||
| Is Pre-Wired | No | ||
| Load Capacity | 2204 lb | ||
| Number of Channels | 4 |
Resources (8)
Installation Instructions
Brochure
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-110-001 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
560-110-001 | Quiktron
Q-Series Patch Cords, CAT5E, Non-Booted, Blue
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPPPSHA16-BK | Wiremold
100A Pin & Sleeve Device
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FS4R-RED | Wiremold
Fire-rated wall solution





