text.skipToContent text.skipToNavigation

Simplify high-density data center deployments with configurable fiber trunk assemblies designed for faster, easier network installation.
Filter Results Results refresh instantly as you filter.
Brand
Brand

Choose from one of Legrand's brands.

Product Type
Product Type

Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Connector
Connector

Refers to the specific types of connections a device uses to join electrical conductors and create an electrical circuit. When you select the first desired connector, a second filter will appear listing any connectors on the opposite end of your selected connector on a device.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Construction
Construction

The Act or Process of Constructing Which Includes Design and Manufacture Type

Cable Length
Cable Length

The Longest Dimension of Insulated Conductors

Color
Color

The color of the product itself

Operating Temperature
Operating Temperature

The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit

Product Has Potential to Contribute to LEED
Product Has Potential to Contribute to LEED

This product contributes to earning credits in the LEED rating system.

Operating Temperature Min
Operating Temperature Min

Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.

Fanout Cable Length
Fanout Cable Length

How long the individual legs are for the cords that have been broken out of the primary cable assembly.

Polish Type
Polish Type

The polish method used on the final fiber end face of a device.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Storage Temperature
Storage Temperature

Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.

Maximum Insertion Loss
Maximum Insertion Loss

The maximum loss in load power due to the insertion of a component or device at some point in a transmission system.

Fiber Size
Fiber Size

The outer diameter of an optical fiber core, cladding and coating, expressing microns.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Polarity Type
Polarity Type

The specific configuration used to map the "transmit" and "receive" fibers within a fiber optic system.

Fiber Optic Cable Type
Fiber Optic Cable Type

The different types and characteristics of fiber optical cable designed for specific applications.

Durability
Durability

Indicates whether a device is designed for standard or rugged usage.

Connector Color
Connector Color

Refers to the color of a device's electrical or data connector.

Jacket Application
Jacket Application

Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.

Country of Origin
Number of Fanout Cables
Number of Fanout Cables

The quantity of individual fanout cables that branch out at the end of a cable.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Bend Radius
Bend Radius

The minimum radius a cable, cord, or wire can bend without kinking it, damaging it, or shortening its life.

Fanout Cable Diameter
Fanout Cable Diameter

Measure of the outer diameter of the jacket of each fanout cord within the cable assembly.

Operating Temperature Max
Operating Temperature Max

Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Typical Insertion Loss
Typical Insertion Loss

Refers to the most common amount of signal lost at a connection/mating point, measured in decibels (dB).

Product Length
Product Length

The overall length of a product.

SHOW MORE (5) SHOW LESS
Return Loss
Return Loss

Refers to the loss of power in the signal returned/reflected by a discontinuity in a transmission line or optical fiber.

Jacket Rating
Jacket Rating

Denotes the NEC (National Electric Code) standards the outer casing/jacket surrounding a cable or cord's internal wiring and insulation is rated to.

Cable Diameter
Cable Diameter

The typical outer diameter of a cable.

Product Group
Filter to Specific Product Groups

Filter by named groups of related products, including product families, series, systems, and solutions. Groupings may indicate similar styles of products, or signify how they're designed to operate together as a complete solution.

Stock Level
Stock Level

Filter your results to only in-stock products sold directly on legrand.us.

14 Products available