5M Yellow Rollable Ribbon, acclAIM, OS2 Single-Mode, 48 Fiber, Pigtail Plenum Rated
C00AM0780EJ0M0005M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
This single-mode pigtail features a 48-fiber rollable ribbon design in a micro-distribution format, providing a compact, high-density cabling solution for modern data center and enterprise networks. Designed for seamless integration with Legrand's acclAIM pre-terminated system, it enables quick, toolless connectivity and simplified routing through tight pathways. The plenum-rated yellow jacket ensures compliance with strict fire safety codes while allowing for easy cable identification. Ideal for environments where space savings and fast deployment are critical, this pigtail offers excellent bend performance, reduced cable bulk, and enhanced airflow. It supports scalable network growth while minimizes downtime during installation or upgrades.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- acclAIM Connectivity – Provides direct terminations without the need for a cassette, simplifying installation while maintaining cassette functionality, design, and administration.
- Rollable Ribbon Construction – Flexible ribbon design allows for easier fiber management, routing, and handling while maintaining compatibility with mass fusion splicing.
- Space and Cable Management Efficiency – Rollable ribbon reduces overall cable bulk, easing congestion in trays and enclosures while maximizing available space.
- Plenum-Rated Jacket – Meets fire safety requirements for deployment in plenum spaces, ensuring compliance with building codes.
- Customizable Length: Available in tailored lengths to meet specific installation requirements, reducing slack, improving cable management, and optimizing space in high-density environments.
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
| Color | Yellow | ||
| Product Type | Cable Assembly | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Family / Series / Group | acclAIM | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Construction | Rollable Ribbon | ||
| Boot Color | Black | ||
| Features | Reversible Gender, Reversible Polarity, Uni-boot | ||
| Connector Color | Blue | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS |
Dimensions
| Product Length US | 5.0 m |
Listing Agencies / 3rd Party Agencies
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 3.8 mm | ||
| Bend Radius | 38 mm | ||
| Connector 1 | acclAIM | ||
| Connector 2 | Blunt | ||
| Durability | Max IL of 0.3 dB at 200 cycles per TIA-568.3-E | ||
| Fiber Optic Cable Type | OS2 | ||
| Number of Fanout Cables | 6 | ||
| Number of Fibers | 48 | ||
| Fanout Cable Length | 24 in | ||
| Fanout Cable Diameter | 2 mm | ||
| Maximum Insertion Loss | 0.3 dB | ||
| Polish Type | UPC | ||
| Typical Insertion Loss | 0.1 dB | ||
| Jacket Rating | CMP Rated | ||
| Operating Temperature | 0°-70°C, 32°-158°F | ||
| Operating Temperature Max | 158 °F | ||
| Operating Temperature Min | 32 °F | ||
| Return Loss | 55 dB | ||
| Storage Temperature | -40° - 150° F, -40° - 70° C |
Resources
Instruction Sheet
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C00AM0100AE0MY003M | Ortronics
UDist-acclAIM, OM4, 24F



