THE PATH TO SIMPLIFIED FIBER DEPLOYMENT IS HERE
As AI workloads explode, hyper-dense fiber environments have become incredibly difficult to navigate. Teams are forced to manually trace thousands of fibers in crowded racks, a process that slows deployments, obscures visibility, and increases the risk of costly errors and outages.
Legrand's Chroma Link™ is a color-indexed identification system that brings clarity to this complexity. By applying an end-to-end color-coding methodology based on the TIA-598 standard, it creates a clear visual roadmap for the entire connection path. This intuitive system makes identifying and tracing connections fast and error-free, enabling increased network density without the operational complexity, which is ideal for demanding AI, hyperscale, and cloud environments.
Chroma Link, a patent-pending color-indexing solution, offers instant visual clarity for fiber connectivity. Built on the TIA-598 color standard, it provides an intuitive visual guide for fast, error-free identification and management of connections.