Open Compute Project (OCP) ORv3 Rack & Cabinet Solutions
Legrand’s OCP Cabinet solutions combine the latest specifications with customization, strength, and quality. Standard configurations can support a 5,000 lb. capacity with 21-inch OU and/or 19-inch RU hardware, and dimensions up to 54 inches deep, 31.5 inches wide, and 48OU/52RU high.
Benefits:
- High Load Capacity – A robust tubular steel frame supports up to 5,000 lb. static and 4,000 lb. dynamic loads.
- Seamless Integration – Integrates seamlessly with ancillary OCP hardware, including vertical busbars, power shelves, smart rack controllers, out-of-band management solutions, cooling manifolds, and other liquid cooling accessories.
- Flexibility – With extreme flexibility, the rack comes in multiple sizes up to 54” deep and 48OU/52RU high so that your dynamic hardware and equipment are always accommodated.
- ASCE 7 Seismic Certified – Engineered and validated to withstand seismic forces per ASCE 7, ensuring structural integrity and continuous operation in earthquake-prone environments.