text.skipToContent text.skipToNavigation

Open Compute Project (OCP) ORv3 Vertical Busbar

Legrand’s vertically mounted ORv3 DC busbars include the 400A, 700A, 1400A, and liquid-cooled 5000A models. All models distribute high-current DC power from an ORv3 power shelf to ORv3 rack equipment. They enable direct, low-loss power delivery while reducing cabling complexity and improving airflow within the rack. Their value lies in their direct DC power distribution, improved scalability, and faster OCP Open Rack deployments.


Benefits:

  • High‑Efficiency Power Delivery – Direct Current distribution reduces conversion stages and resistive losses, improving power efficiency in high-density ORv3 racks. 
  • Higher Rack Power Densities – Engineered for high DC currents, enabling ORv3 racks to scale for AI and compute-intensive workloads.
  • Reduced Cabling, Better Airflow – Vertical busbars replace bulky cables, simplifying layouts while improving airflow and thermal performance. 
  • Standardized Interoperability – Built to ORv3 specifications, ensuring compatibility across compliant racks, power shelves, and IT equipment.
  • Faster Deployment and Serviceability – Simplified ORv3 connections reduce installation time and improve safety and efficiency during maintenance
Key Features

  • ORv3 blind mate quick connection compatible
  • Rolled-form design ensures consistent quality and flexibility
  • Current Capacity: 400A, 700A, 1400A, and 5000A
  • Installation Options: customer-managed cabinet integration or pre-installation in a Legrand OCP ORv3 Cabinet
  • Customizable design for unique applications


Access the latest documentation, firmware, and technical support to maximize the performance and reliability of your OCP ORv3 Power System.

Legrand’s Data, Power & Control division delivers a broad portfolio of expertly engineered solutions for data centers and building network infrastructures. We start by understanding your challenges and then bring technical expertise and innovative solutions to help you optimize for today and plan for tomorrow.