Brand
Choose from one of Legrand's brands.
Product Type
Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.
Cable Entry
The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.
Mounting
Something that Serves as a Support, Setting, or Backing for the item
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Number of Gangs
The amount of switches on the plate.
Connector
Refers to the specific types of connections a device uses to join electrical conductors and create an electrical circuit. When you select the first desired connector, a second filter will appear listing any connectors on the opposite end of your selected connector on a device.
Capacity
The Load for Which a Generating Unit, Generating Plant or Other Electrical Apparatus is Rated Either by the User or by the Manufacturer, Electrical Phenomenon Whereby an Electric Charge is Stored
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Gauge
Indicates the specific thickness or diameter of wire or cable, which determines the amount of electrical current that can be safely carried.
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Form Factor
The Size, Configuration, or Physical Arrangement of the Unit
Rack Units Rack Units_030104
Unit Used to Describe the Height of Equipment Intended for Mounting
Shielded/Unshielded
Denotes whether a cable is designed with an extra layer of metal foil or braid surrounding the inner conductor to protect against electromagnetic interference (EMI).
Orientation
The Position or Alignment Relative to Points of the Compass or Other Specific Directions
Simplex/Duplex
A Communications Network can Provide one-Way / Multi-Way Communication Service
Color
The color of the product itself
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Product Width
The overall width of the product.
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Operating Temperature Min
Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.
Panel Configuration
The specific layout and organization of the panels that house the fiber optic connections.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Storage Temperature
Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.
Maximum Insertion Loss
The maximum loss in load power due to the insertion of a component or device at some point in a transmission system.
Ferrule
Denotes the material used in the fiber optic ferrule, which affects alignment precision, durability, and signal performance.
Frame
Describes characteristics of a device's frame that make it more suited for specific applications.
Fiber Size
The outer diameter of an optical fiber core, cladding and coating, expressing microns.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Polarity Type
The specific configuration used to map the "transmit" and "receive" fibers within a fiber optic system.
Fiber Optic Cable Type
The different types and characteristics of fiber optical cable designed for specific applications.
Product Depth
The overall depth of a product.
Durability
Indicates whether a device is designed for standard or rugged usage.
Mounting Hole Type
Describes the style of holes or openings used to either mount a device or mount to a device.
Connector Color
Refers to the color of a device's electrical or data connector.
Wall Plate Type
Refers to the style or intended usage of a wall plate.
Operating Humidity
Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.
Product Height
The overall height of a product.
Connectivity Footprint
Refers to the unique application or solution that products like connectivity adapters, jacks, or panels can fit within or are compatible with.
Single/Multimode
Describes the mode of fiber either utilized or accepted by a device to transmit or receive a fiber optic signal.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Warranty Type
The product warranty that accompanies the specific product.
Typical Insertion Loss
Refers to the most common amount of signal lost at a connection/mating point, measured in decibels (dB).
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Product Length
The overall length of a product.
Return Loss
Refers to the loss of power in the signal returned/reflected by a discontinuity in a transmission line or optical fiber.
Housing Color
Describes the color used for the outer housing on a device.
Performance Level/Tier
Describes the specific variation of performance capabilities a device is designed to support.
Shuttered Adapters
Refers to to the cap/door mechanism on a panel or insert that remains closed to help prevent contaminants from entering the ferrule end face, but can be opened to insert/install a connector.
Fiber Density
Denotes the capacity optical fibers have to carry video signals or data streams at various resolutions.
Material
Indicates the primary material(s) used to construct a product.
Filter to Specific Product Groups
Filter by named groups of related products, including product families, series, systems, and solutions. Groupings may indicate similar styles of products, or signify how they're designed to operate together as a complete solution.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.
Hardware Systems
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium acclAIM, Fiber Conversion Adapter Panels, 24 Fiber, BlueHDFP-AME24AC OrtronicsInfinium acclAIM Fiber Conversion Adapter PanelsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Quantum M4 Cassette - 24 Fiber - LC Quad to MPO - OM5 - Universal PolarityLM4-LC24W OrtronicsInfinium Ultra M4 Cassette- 12 Fiber- LC Duplex To MPOM- OS2- Universal PolarityOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1 RU Q-Series Standard Density Rack-Mount Fiber EnclosureEQ01U-CHC OrtronicsThe Q-Series fiber enclosure system supports standard density applications. The all steel chassis provides protection and management of fiber patching, splicing, and connecting. Accepting M2 cassettes and OFP panels containing up to 72 LC fibers per RUOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHDJ Series 6 LC Duplex to LC Duplex Fiber Adapter Panel, 12-Fiber OS2 - BlueHD6FM-FLC2CA-00 OrtronicsInfinium HD6FM Adapter Panels offer pass through connections and rear-loading access for HDJ modular panels. 6 Pack stye module install 6 adapters at once.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections6-LC (12 fibers) multimode aqua adapters with ceramic alignment sleevesOFP-LCD12LC OrtronicsQ-Series OFP Standard Density Adapter Panels
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Core M4 Splice Cassette, 24 Single Fiber, LC Quad SM, OS2M4LCQ24-09S1A1 OrtronicsInfinium Quantum M4 Splice Cassette, 12 & 24 Fiber, LC, SM, OS2Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQ-Series OFP Adapter Panel, 6-LC Quad , 24 fiber, single-mode Blue adapters, OS2OFP-LCQ24AC OrtronicsQ-Series OFP Standard Density Adapter Panels, 6 LC Quad adapters, 24
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Ultra M4 Cassette - 24 Fiber - LC Duplex to MPOM - OM4 - Universal PolarityLM4-LC24H OrtronicsInfinium Ultra M4 Cassette- 12 Fiber- LC Duplex To MPOM- OS2- Universal PolarityOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Core M2 Cassette - 12 Fiber - LC Duplex to MPOM - OS2 - Universal PolarityLM2-LC12J OrtronicsQ-Series M2 Standard Density CassettesOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Ultra M4 Splice Cassette, 12 Single Fiber, LC Duplex, OM4M4LCD12-50ES3A1 OrtronicsM4 Splice Cassette- 12 Fiber- LC Duplex- OM4- TIER 4Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsClarity Flat - High Density Patch Panel - 48 Ports - BLACKPHDHJU48 Ortronics72 port unloaded white flat panel for rear loading HDJ series of jacks and accessories. Includes rear management bar and straps. Occupies 2 rack units of space, 3.5'' x 19''.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh Density 6-LC Quad (24 fibers) single mode, blue adapters.HDFP-LCQ24AC OrtronicsInfinium HDFP Adapter PanelsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections4 RU Q-Series Magnesium High Density Rack-Mount Fiber EnclosureEQ04U-KHL-M OrtronicsMagnesium HD EnclosureOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections2 RU Q-Series High Density Rack-Mount Fiber Enclosure - TAA CompliantEQ02U-KHC-TAA Ortronics1U HD Enclosure - TAA CompliantOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1 RU Q-Series Standard Density Rack-Mount Fiber Enclosure - TAA CompliantEQ01U-CHC-TAA Ortronics1U SD Enclosure - TAA CompliantOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsClarity Angled - Standard Density Patch Panel - 48 Ports / UnloadedPHAHJU48 Ortronics72 port unloaded white angled panel for rear loading HDJ series of jacks and accessories. Includes rear management bar and straps. Occupies 2 rack units of space, 3.5'' x 19''.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Flat - High Density Patch Panel - 48 Ports / Unloaded / Modular HDFM - With LabelingPHDFMU48 OrtronicsINFINIUM HDJ SERIES UNLOADED FLAT PANEL WITH LABEL KIT
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFiber Cable Management Shelf for HDJ Patch PanelsHDCM-002 OrtronicsFiber Rear Cable Management Tray, 1RU, Management Spools Included
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHDFM Fiber Module, MTP, Aqua, Black HousingHDFM-FMTZNL-00 OrtronicsInfinium HDFM/HDJ Fiber ModuleOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Ultra HDCA Cassette - 12 Fiber - LC Duplex to MPOM - OM4 - Universal PolarityLMH-LC12H OrtronicsHDCA CASSETTE- 12 FIBER- LC DUPLEX TO MPO, UNIVERSAL POLARITYOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQ-Series Standard Density Wall Mount Fiber Enclosure BlackWQS-02P OrtronicsQ-Series 1, 2 & 4 Panel Standard Density Wall Mount Fiber EnclosuresOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLM2 Cassette, 12 Fiber, SC Duplex (6), Single-Mode (OS2) to 1 Meter, 900um Tight Buffer PigtailLM2-SCD12J-ZT1001M OrtronicsThe Fiber Pigtail Cassette enables quick installation, reduces splicing errors, and simplifies fiber management with its pre-loaded, compact design.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLM2 Cassette, 12 Fiber, LC Duplex (6), Single-Mode (OS2) to 1 Meter, 900um Tight Buffer PigtailLM2-LCD12J-ZT1001M OrtronicsThe Fiber Pigtail Cassette enables quick installation, reduces splicing errors, and simplifies fiber management with its pre-loaded, compact design.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLM4 Cassette, 12 Fiber, LC Duplex (6), Multimode (OM4) to 1 Meter, 250um Ribbon PigtailLM4-LCD12H-ZP1001M OrtronicsThe Fiber Pigtail Cassette enables quick installation, reduces splicing errors, and simplifies fiber management with its pre-loaded, compact design.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLM4 Cassette, 12 Fiber, LC Duplex (6), Multimode (OM4) to 1 Meter, 250um Micro-Distribution Loose Tube PigtailLM4-LCD12H-ZU1001M OrtronicsThe Fiber Pigtail Cassette enables quick installation, reduces splicing errors, and simplifies fiber management with its pre-loaded, compact design.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLM4 Cassette, 12 Fiber, LC Duplex (6), Single-Mode (OS2) to 1 Meter, 250um Micro-Distribution Loose Tube PigtailLM4-LCD12J-ZU1001M OrtronicsThe Fiber Pigtail Cassette enables quick installation, reduces splicing errors, and simplifies fiber management with its pre-loaded, compact design.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLM4 Cassette, 12 Fiber, LC Duplex (6), Single-Mode (OS2) to 1 Meter, 250um Ribbon PigtailLM4-LCD12J-ZP1001M OrtronicsThe Fiber Pigtail Cassette enables quick installation, reduces splicing errors, and simplifies fiber management with its pre-loaded, compact design.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLM4 Cassette, 12 Fiber, LC Duplex (6), Single-Mode (OS2) to 1 Meter, 900um Tight Buffer PigtailLM4-LCD12J-ZT1001M OrtronicsThe Fiber Pigtail Cassette enables quick installation, reduces splicing errors, and simplifies fiber management with its pre-loaded, compact design.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLM2 Cassette, 12 Fiber, LCA Duplex (6), Single-Mode (OS2) to 1 Meter, 900um Tight Buffer PigtailLM2-LAD12J-ZT1001M OrtronicsThe Fiber Pigtail Cassette enables quick installation, reduces splicing errors, and simplifies fiber management with its pre-loaded, compact design.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLM2 Cassette, 12 Fiber, LC Duplex (6), Multimode (OM4) to 1 Meter, 900um Tight Buffer PigtailLM2-LCD12H-ZT1001M OrtronicsThe Fiber Pigtail Cassette enables quick installation, reduces splicing errors, and simplifies fiber management with its pre-loaded, compact design.