For transitioning cable through fire rated walls/floors for both new and retrofit applications. Available in red (RED), or a paintable A60 galvaneal finish (GA). UL System W-L-3264 and W-J-3137.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Up to 4-Hour Fire & Thermal Ratings: Helps maintain the integrity of fire-rated walls and floors under extreme conditions
- Supports Moves, Adds and Changes (MACs): Allows cables to be added or removed without tearing out or reworking the firestop system
- Integrated Intumescent Firestopping: Expands when exposed to heat to help seal the pathway and prevent the spread of flame and smoke
- Low Air Leakage Performance: Reduces the passage of smoke and air through penetrations for added protection
- Clean, Inspection-Friendly Design: Delivers consistent installation and improved visibility for easier inspection and compliance
- Use with concrete floor with minimum of 4 1/2" [114mm]depth.
- Total cable fill area: 14.7 sq in.
Specifications
General Info
| Color | Red | ||
| Type | Penetration Sleeve | ||
| Material | Epoxy-Painted Metal, Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Listed Classified Fire Stop Devices: File R21765. | ||
| UPC Number | 786776086829 |
Dimensions
| Product Depth US | 2.37 in | ||
| Product Height US | 6.4 in | ||
| Product Width US | 6.07 in | ||
| Core Hole Size | 4.75 in |
Trade Programs
| USMCA | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Service Capacity | Single | ||
| Fire Rating | 4 Hours | ||
| Floor Type | Concrete | ||
| Is Pre-Wired | No | ||
| Plenum | Yes |
Resources
Cutsheet
Installation Instructions
Brochure
BIM Models
Catalog
Sell Sheet
Guide Form Specifications
White Papers
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are these Buy America Act Compliant? (Not Buy American)
Hello-
The FS4R-RED has been discontinued with no direct replacement. The Country Of Origin was Mexico
and it was Buy American Act Compliance.
Date published: 2021-08-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPPPSHA16-BK | Wiremold
100A Pin & Sleeve Device
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PHAPJU72 | Ortronics
Rear load angled high density jack panel kit accepts 48 Clarity 6 or 5E panel jacks. It occupies 2 rack units and measures 19'' x 3.5''.





