The Flamestopper 4" Kit is a complete, UL-classified, fire-rated pathway solution that combines Flamestopper fittings with preconfigured conduit to simplify installation and maintain the integrity of fire-rated walls. Designed to deliver up to 4-hour fire and thermal ratings, it eliminates the need for messy, field-applied firestop materials while supporting moves, adds and changes with rework. By providing a ready-to-install, inspection-friendly system with low air leakage and integrated intumescent protection, the kit helps contractors and facility teams achieve faster installs, cleaner job sites and consistent, code-compliant performance over time.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The Flamestopper 4" Kit is a complete, UL-classified, fire-rated pathway solution that combines Flamestopper fittings with preconfigured conduit to simplify installation and maintain the integrity of fire-rated walls. Designed to deliver up to 4-hour fire and thermal ratings, it eliminates the need for messy, field-applied firestop materials while supporting moves, adds and changes with rework. By providing a ready-to-install, inspection-friendly system with low air leakage and integrated intumescent protection, the kit helps contractors and facility teams achieve faster installs, cleaner job sites and consistent, code-compliant performance over time.
- Complete Kit with Fitting & Conduit: Reduces install time with a ready-to-use solution, minimizing field prep and assembly
- Up to 4-Hour Fire & Thermal Rating: Helps maintain the integrity of fire-rated walls and floors in demanding environments
- Supports Moves, Adds & Changes (MAC): Allows cable updates without removing or reworking firestop materials
- Integrated Intumescent Protection: Expands under heat to help seal penetrations and limit flame smoke spread
- Clean, Inspection-Ready Design: Improves consistency, visibility and compliance compared to traditional firestopping methods
- Use with concrete floor with minimum of 4 1/2" [114mm]depth.
- Total cable fill area: 14.7 sq in.
Specifications
General Info
| Color | Red | ||
| Product Type | Kit, Wall Penetration Sleeve | ||
| Material | Epoxy-Painted Metal, Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776201109 |
Dimensions
| Product Depth US | 10.48 in | ||
| Product Height US | 6.4 in | ||
| Product Width US | 6.07 in | ||
| Core Hole Size | 4.75 in |
Additional Information
| Energy Savings | No |
Technical Information
| Service Capacity | Single | ||
| Fire Rating | 4 Hours | ||
| Floor Type | Concrete | ||
| Is Pre-Wired | No | ||
| Plenum | Yes |
Resources (11)
Cutsheet
Installation Instructions
Brochure
BIM Models
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
White Papers
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL3346GO | Wiremold
Handsome and effective method of consolidating all power and communication cabling.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4047AX | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5747-3 | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HD8FP-LCQ08QC | Ortronics
HD8FP Adapters for Base-8 Applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BK1600-25 | Wiremold
25' Nonmetallic Pancake Overfloor Raceway. Accepts up to 3/4'' cable diameter.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2900-FW | Wiremold
Your choice for low voltage applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5507FRJ | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFR9 | Wiremold
The smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2348-3-WH | Wiremold
Low profile design combines functionality with aesthetics, ideal for low voltage and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5744S-2WH | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5748-5 | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2347-2 | Wiremold
Low profile design combines functionality with aesthetics, ideal for low voltage and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5744S-3 | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2410FC-FW | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HD8FP-LCQ08AC | Ortronics
HD8FP Adapters for Base-8 Applications




