Plugmold with Hospital Grade Receptacles Multioulet Strip, 3 ft, Ivory Receptacles
V24HGBA312
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Bring reliable, accessible power to the healthcare spaces that keep operations moving. The Plugmold with Hospital Grade Receptacles is a low-profile, surface-mounted multioutlet system designed for non-patient care areas such as nurses' stations and equipment rooms, where teams often prefer hospital-grade devices to simplify replacement, stocking and inspection readiness. It helps streamline installation and ongoing maintenance while keeping layouts clean and consistent.
Length
3 ft
- 3 ft
- 6 ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Bring reliable, accessible power to the healthcare spaces that keep operations moving. The Plugmold with Hospital Grade Receptacles is a low-profile, surface-mounted multioutlet system designed for non-patient care areas such as nurses' stations and equipment rooms, where teams often prefer hospital-grade devices to simplify replacement, stocking and inspection readiness. It helps streamline installation and ongoing maintenance while keeping layouts clean and consistent.
- Duplex tamper-resistant hospital grade receptacles (20 amp)
- Surface-mounted multioulet system
- Low-profile steel housing with color-coded receptacle options allowing for clear circuit identification
Specifications
General Info
| Color | Ivory, Ivory | ||
| Product Type | Power Strip | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Features | Hospital Grade | ||
| Installed Devices | Duplex Receptacle | ||
| Number of Receptacles | 3 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776201178 |
Dimensions
| Product Height US | 1.625 in | ||
| Product Length US | 36.0 in | ||
| Product Width US | 2.0 in | ||
| Receptacle Spacing | 12 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E15191 | ||
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 20 A | ||
| Wiring Configuration | Dual Circuit | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | On Surface | ||
| NEMA Configuration Code | 5-20R | ||
| Voltage | 125.0 V | ||
| Wiring Method | Hard-Wired |
Resources (6)
Installation Instructions
Catalog
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V24HGBA612RD | Wiremold
Accessible outlet power
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V20GB506TRGFI6 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G20GB512 | Wiremold
5' Plugmold Multioutlet System with 10 single outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S20GB606 | Wiremold
6' Plugmold Multioutlet System with 12 single outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL2006 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V20GBA12 | Wiremold
6' Plugmold Multioutlet System with 8 single outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL20GB506TRUSB | Wiremold
5' Plugmold Multioutlet USB system
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G20GB506TRUSB | Wiremold
5' Plugmold Multioutlet USB system
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V20GB606TRUSB | Wiremold
6' Plugmold Multioutlet USB system
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G20GB306TRUSB | Wiremold
3' Plugmold Multioutlet USB system
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WH20USB312 | Wiremold
3' All USB Plugmold System
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V2410C | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V2410A | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL2047 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V2406 | Wiremold
Low profule raceway designed for communication or power applications,




