text.skipToContent text.skipToNavigation

Discontinued - End of row support bracket - Q-Series Manager

QVMDERSB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


End of Row Support Bracket, Q-Series Vertical Manager
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Kit includes 3 stabilizers and mounting hardware

Specifications

General Info
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
UPC Number 662875964001
Dimensions
Product Depth US 2.4 in
Product Height US 2.04 in
Product Width US 2.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;