text.skipToContent text.skipToNavigation

LENS MODULE for FSP-2XX SENSOR w/SHROUD - 40 FT MNT

FSP-L7-S Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand's lens module for FSP-2XX sensor with shroud has a 8-12 foot MNT. The module comes in a silver color with a footprint of 48 ft.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • IP66 rated (when fully assembled with an FSP series sensor and installed in IP66 rated fixture) for use in wet location environments (indoor and outdoor)
  • Polycarbonate, flame retardant, UV resistant, impact resistant
  • Recyclable
  • This product meets the materials restrictions of RoHS
  • Optional shroud with integrated lens to block high-angle light

Specifications

General Info
Color Silver
Product Series FSP
Type Lens
Product Line Wattstopper
Country Of Origin China
Warranty Type 5-Year
UPC Number 754182944170
Dimensions
Product Depth US 1.1 in
Product Height US 4.322 in
Product Volume US 20.548 cu in
Product Width US 4.322 in
Product Weight US 1.808 oz
Technical Information
Indoor/Outdoor Both

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;