
LENS MODULE for FSP-2XX SENSOR w/SHROUD - 8-12 FT MNT
FSP-L2-S
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand's lens module for FSP-2XX sensor with shroud has a 8-12 foot MNT. The module comes in a silver color with a footprint of 48 ft.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- IP66 rated (when fully assembled with an FSP series sensor and installed in IP66 rated fixture) for use in wet location environments (indoor and outdoor)
- Polycarbonate, flame retardant, UV resistant, impact resistant
- Recyclable
- This product meets the materials restrictions of RoHS
- Optional shroud with integrated lens to block high-angle light
Specifications
General Info
Color | Silver | ||
Product Series | FSP | ||
Type | Lens | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Warranty Type | 5-Year | ||
UPC Number | 754182944156 |
Dimensions
Product Depth US | 1.1 in | ||
Product Height US | 4.322 in | ||
Product Volume US | 20.548 cu in | ||
Product Width US | 4.322 in | ||
Product Weight US | 1.368 oz |
Technical Information
Indoor/Outdoor | Both |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1