text.skipToContent text.skipToNavigation

MM20 4-Post Rack Baffle Rail - for 7 ft MM20 4-post adjustable racks - Black

MM207ADJABR-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Baffle rails allow 16-1/4", 24" and 30" deep airflow baffles to be mounted to the side of the adjustable 4-post rack, even when the mounting rails are set to a deeper dimension.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounts to the side of any MM20 4-post rack providing a surface for mounting the airflow baffles:
  • Allows the airflow baffles to be mounted to the side of the rack when mounting rails are adjusted to depths other than 16-1/4””, 24”” or 30””.

Specifications

General Info
Color Black
Type Rack
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
UPC Number 662875232780
Dimensions
Product Depth US 3.0 in
Product Height US 86.0 in
Product Width US 23.75 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;