text.skipToContent text.skipToNavigation

CM Double-Gang Faceplate

CM-DFP Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For mounting six CM2 Series modules or Pass and Seymour Activate Series devices modules.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For mounting six CM2 Series modules or Pass and Seymour Activate Series devices modules.

Specifications

General Info
Product Line Wiremold
Country Of Origin United States
UPC Number 786776156089
Dimensions
Product Height US 4.5 in
Product Length US 4.56 in
Product Width US 0.5 in
Product Weight US 0.178 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;