

SNAP PRE-TERM, CAT6A, 6 CABLE RISER, 175', BLUE, SPIRAL WRAP ASSEMBLY, NO STAGGER
PCHXR6B0617511
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity SNAP™ Terminated Copper Cabling System offers the above-the-standards performance of Clarity® connectivity in a custom terminated cable assembly system that’s ready to plug and go. Its innovative modular design combines high performance and installer friendly features with the quick deployment and reliability of a factory terminated and tested cabling system.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Totally modular cabling system: Dramatically faster deployment of horizontal cabling and port replication
- Factory-installed and tested terminations: Assembled in a controlled factory environment for consistent performance to elevated requirements confirmed by factory testing. Factory tested terminations reduce the time and cost of field testing
- Reduced size of cable ends: Easier cable pulling and directing through pathways and racks
- Clarity® 6A/10G, 6 and 5E performance: Premium performance you’ve come to rely on from Clarity connectivity, now in a terminated solution
- Factory supplied identification: Each cable assembly includes part number and unique identifiers for traceability and association to its factory test report
- Variety of options: Solutions tailored to your specific needs
- Increased flexibility for MACs: Reduces total cost of ownership and allows re-use in the future (also reducing waste)
Specifications
General Info
Color | Blue | ||
Type | Patch Cable | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Features | Pre-terminated Trunk | ||
Warranty Type | 5-Year | ||
UPC Number | 662875918165 |
Dimensions
Cable Length | 175 ft | ||
Product Length US | 175.0 FT |
Technical Information
Amperage | 0.96 A | ||
Cable Diameter | 0.236 in | ||
Bend Radius | 0.94 in | ||
Cable Type | Ethernet Patch Cable | ||
Category Performance Rating | Cat6a | ||
Conductor | 4-Pair Twisted | ||
Conductor Material | Copper | ||
Conductor Stranding | Solid | ||
Jacket Rating | LSZH | ||
Jacket Application | Riser Rated | ||
Operating Temperature | -20°-60°C | ||
Operating Temperature Max | 60 °C | ||
Operating Temperature Min | -20 °C | ||
Operating Humidity | 0-100% RH (Non-Condensing) | ||
Storage Humidity | 0-100% RH (Non-Condensing) | ||
Plating Specification | 50 µ in Gold | ||
Shield Type | F/UTP | ||
Shielded/Unshielded | Unshielded | ||
Voltage | 57.0 V | ||
Wattage | 100 W | ||
Wire Gauge | 23 AWG |
Resources
Cutsheet
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1