text.skipToContent text.skipToNavigation

10 100BaseTX 100Base FX SC MM

QMC-MFSB-01-02 Quiktron
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Quiktron Media Converters are packaged in high-quality ruggedized packages that operate over a wide temperature range. The quality electronics also  ensure reliable link connections with virtually no fuss, and years of dependable service. They can be used as standalone devices or conveniently mounted in two rack-mountable enclosures. The rack- mountable enclosures are available in a 1u (1.75” high) or 3u (5.25” high) model that can accommodate 4 or 12 media converters.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Legrand
Country Of Origin Taiwan, Province Of China
UPC Number 884815763080

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this be din rail mounted?

Asked by: Anonymous
  • y_2025, m_5, d_10, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_QMC-MFSB-01-02, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT