
DO NOT USE Brocade® 40G-QSFP-LM4 Compatible 40GBase-IR4 QSFP+ Transceiver Module with Digital Optical Monitoring
40G-QSFP-LM4-LEG
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
This Brocade® 40G-QSFP-LM4 compatible QSFP+ transceiver provides 40GBase-IR4 throughput up to 2km over single-mode fiber (SMF) at the wavelength specified between 1270nm to 1330nm using a LC connector. It is guaranteed to be 100% compatible with the equivalent Brocade® transceiver. This easy to install, hot swappable transceiver has been programmed, uniquely serialized and data-traffic and application tested to ensure that it will initialize and perform identically. Digital optical monitoring (DOM) support is also present to allow access to real-time operating parameters. All Legrand transceivers are Trade Agreements Act (TAA) compliant.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Application Sector | Commercial/Industrial | ||
Product Line | Legrand | ||
Country Of Origin | United States | ||
UPC Number | 757120668626 |
Trade Programs
TAA Compliant | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1