text.skipToContent text.skipToNavigation

MM20 Perforated Security Door, 8 FT, White

MM20824PDHD-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

''

The Mighty Mo 20 Heavy Duty Security Door offers a lockable, dual hinged door, designed to secure open racks in data rooms and colocation facilities. The Mighty Mo 20 open frame rack easily adapts with upper and lower door supports to provide for a conversion of a single rack or an entire row of racks. The doors assist in making the Mighty Mo 20 even MORE data center ready by enclosing the electronics as well as protecting and securing data connections. -

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Smooth pin hinge design
  • 180° hinge allows for full access without removing the door
  • Dual locking handles
  • Perforated panel for front to rear airflow
  • Extended top waterfall for increased cable capacity
  • Easy to install on existing frames
  • Limit access to equipment in open racks
  • Create secure vertical manager interface when the door is locked
  • Field retrofit to any existing Mighty Mo 20 frame
  • Front and rear options for complete security
  • Creates a clean look by concealinig electronics and cabling
  • Rugged, fully welded steel door

Specifications

General Info
Color White
Type Rack
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
UPC Number 662875951285
Dimensions
Product Depth US 2.34 in
Product Height US 89.05 in
Product Width US 23.26 in
Product Weight US 35.4 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;