
Mighty Mo 6 CABLE MANAGEMENT RACK - 16.25 in CHANNEL DEPTH - 8 ft
MM6816
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
MM6 Cable Management Racks
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High density racking solution: 51 rack units front and rear.
- Choice of vertical management: A solution for every application - vertical cable management cage with individual rack unit fingers and hinged door, vertical cage with hinged access latches, and cable management rings.
- Patented channel construction: Protects and conceals your horizontal cabling like no other rack.
- Built-in top trough with waterfalls: Gives bend radius control and cable routing.
- Open channels top and bottom: Allows floor and ceiling access for horizontal distribution cables.
- EIA hole pattern front and rear of channel: Supports equipment shelves and heavy electronics while power strips and other accessories can be mounted to the rear rail without using additional rack space.
- Can be assembled as a 19" or 23" rack: No additional hardware required- no need to stock two sizes of racks.
- Speed nuts included: Increases speed and ease of assembly, while adding extra strength to your rack--Speednut eliminates the need for a second wrench.
- Rack includes hardware kit, two packages of hook and loop D-style straps and 50 #12-24 equipment mounting screws: Do not have to purchase as separate items - money saving.
Specifications
General Info
Type | Rack | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
UPC Number | 662875498094 |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Instruction Sheet
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1