text.skipToContent text.skipToNavigation

400/800/2300/2300D Two-Gang Device Box Fitting

2347-2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 50ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two-gang. For standard switches and devices. Base has rectangular KO to enable extension from existing flush wall box and 1/2'' and 1'' concentric KOs. Accepts industry standard faceplates for switch and communication devices.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two-gang. For standard switches and devices. Base has rectangular KO to enable extension from existing flush wall box and 1/2'' and 1'' concentric KOs. Accepts industry standard faceplates for switch and communication devices.

Specifications

General Info
Type Raceway
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC.
UPC Number 786776056495
Dimensions
Product Depth US 1.375 in
Product Length US 4.75 in
Product Width US 4.875 in
Product Weight US 0.4 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;