text.skipToContent text.skipToNavigation

500/700 Open Base Extension Box Fitting

5737AWH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 53ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mounts onto 3 1/4'' or 4'' (83mm or 102mm) conduit boxex, or other recessed outlets. Cover accepts devices with mounting screw centers of 2 3/4'', 3 1/2'', or 4 1/16'' (70mm, 89mm, or 103mm). Can be used with 5736 Blank Cover as a pull or junction box. Outside diameter 5 1/2'' (140mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounts onto 3 1/4'' or 4'' (83mm or 102mm) conduit boxes, or other recessed outlets.
  • Cover accepts devices with mounting screw centers of 2 3/4'', 3 1/2'', or 4 1/16'' (70mm, 89mm, or 103mm). Can be used with 5736 Blank Cover as a pull or junction box. Outside diameter 5 1/2'' (140mm).

Specifications

General Info
Color White
Type Raceway
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
UPC Number 786776562866
Dimensions
Product Depth US 1.0 in
Product Width US 5.5 in
Product Weight US 0.6 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 60ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;