text.skipToContent text.skipToNavigation

OFR Series Overfloor Raceway 2400 Raceway Transition

OFR89-2400 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For connecting vertical runs of 2400 and 2400D Series Raceway with OFR Series Raceway. Includes removable divider than can be positioned to feed any raceway channel.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For connecting vertical runs of 2400 and 2400D Series Raceway with OFR Series Raceway. Includes removable divider than can be positioned to feed any raceway channel.

Specifications

General Info
Type Raceway
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Standard OFR Series Overfloor Raceway System is cETLus Listed.
UPC Number 786776175196
Dimensions
Product Height US 2.562 in
Product Length US 7.187 in
Product Width US 4.0 in
Product Weight US 3.1 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;