text.skipToContent text.skipToNavigation

OFR Series Overfloor Raceway Cover

OFRC-8 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cover: 0.040'' (1.0mm) steel. Durable black powder coat finish. Packed four (4) 8' (2.4m) lengths of cover per carton. NOTE: Not recommended for use in high traffic areas.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cover: 0.040'' (1.0mm) steel. Durable black powder coat finish. Packed four (4) 8' (2.4m) lengths of cover per carton. NOTE: Not recommended for use in high traffic areas.

Specifications

General Info
Type Raceway
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Standard OFR Series Overfloor Raceway System is cETLus Listed.
UPC Number 786776175134
Dimensions
Product Height US 0.5 in
Product Length US 6.875 in
Product Weight US 0.94 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;