text.skipToContent text.skipToNavigation

Combination Openings, 2 Toggle Switch and 1 Blank, Three Gang, 302/304 Stainless Steel

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Smooth Metal Wall Plate 2-Gang Toggle 1-GangBlank 302/304 Stainless Steel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Type 302/304 Stainless Steel, non-magnetic: .032''' nominal thickness.
  • Brushed finish.
  • This alloy contains 18% chromium and 8% nickel for superior resistance to corrosion.
  • Recommended for use in food processing plants, dairies, chemical plants, and other industrial, institutional, and commercial applications where corrosive atmospheres exist.
  • Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
  • Packaged in protective film, with finish-matching screws.
  • Variety of special plated finishes.
  • Paintable to match plastic plates.
  • Can be silk-screened or engraved, and custom punched with over 300 opening styles.

Specifications

General Info
Color Stainless Steel
Type Wall Plate
Finish Metallic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Features Combination
Wall Plate Type Blank, Combination, Toggle Switch
Standard CSA
UPC Number 785007129526
Dimensions
Product Depth US 0.2 in
Product Height US 4.5 in
Product Width US 6.375 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Cutout Toggle and Blank
Indoor/Outdoor Indoor
Mounting Type Strap Mounted
Number of Gangs 3
Orientation Horizontal
Thickness 0.032 in
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;