Wide Slide Series CFL/LED/Incandescent Single Pole/3-Way Paddle Slide Dimmer, Preset, Tri-Color
WSCL453PTC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Convenient Operation - Combines ON/OFF Decorator style switch with separate slider for dimming control
- Constant memory returns lights to previous level after a power failure
- Sleek, ergonomic design that matches well with other decorator products
- Higher ratings
- Single pole and 3-way operation
- Screw-pressure-plate back wire terminals to save time, space and money
- Wattage Rating: 450 W (LED & CFL), 700 W (Incandescent)
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory, Light Almond, White | ||
Country Of Origin | China | ||
Switch Type | Push, Slider | ||
Number of Switches | 1 | ||
Application Sector | Residential/Commercial | ||
Standard | cULus, RoHS | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 1.75 in | ||
Product Depth US | 1.25 in | ||
Product Height US | 4.25 in |
Technical Information
Frequency Rating | 120VAC 60 Hz | ||
Connection | Screw Terminals | ||
Bulb Compatibility | CFL, Incandescent, LED | ||
Number of Poles | 3-Way, Single Pole | ||
Wattage | 450 W | ||
Voltage | 120 V | ||
Load | CFL, LED | ||
Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Cutsheet
Brochure
Supporting Document
CAD Drawings
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I bought a couple of these a few years ago. We are switching everything from almond to white but I didn’t save the extra pieces. I’m I able to buy just the pieces to do the switch over?
Hello Chris,
Unfortunately, we do not sell the Interchangeable face cover in white separately for this model dimmer.
Best Regards,
Technical Support
Date published: 2023-05-01
I have 2 single gang outlet boxes in a room w/ a ceiling fan w/ light. What switches & wiring do I need to be able to turn on/off the ceiling fan light from both outlet boxes & to also have variable fan speed control from 1 of the boxes?
Hello Frank,
Please give us a call at Pass & Seymour Technical Support to further review your request.
Phone: 844-957-3783
Mon - Fri: 8am - 6pm EST (excluding holidays)
Best Regards,
Date published: 2023-06-09
Is there a list of compatible LED bulbs for this dimmer? I have been unable to find any, but the instructions say you can find a list at www.legrand.us
You can reach out to Technical Support and they can provide you with a list of compatible LED bulbs:
Pass & Seymour products
1.800.223-4185 opt 1
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2023-11-17
Installed this summer in three rooms. I get an occasional flickering of the lights in all three rooms. is this switch more comparable with certain bulbs or what else could be causing this flicker?
The WSCL453 dimmer has a calibration wheel to adjust for flickering on some CFL/LED bulbs:
#8 from instruction sheet:
Dimmer may require adjustment to the low end setting to reliably start and/or
remove flickering in bulbs. To adjust, DISCONNECT POWER FROM CIRCUIT, and
remove the Wallplate. Use a small insulated, flat tipped screwdriver to adjust the
trim pot wheel, which is accessible via the slot (marked “CALIBRATION”) provided
on the strap (Figure 1). Turn the wheel downwards to increase the minimum light
intensity setting and turn the wheel upwards to decrease light intensity. Next,
install the Wallplate, restore the power and test. Repeat above as necessary.
Note: Never adjust trim pot when circuit is live. To re-calibrate settings turn the trim pot wheel all the way up towards the “-” sign and incrementally progress to “+” sign until flickering is removed (refer to Step 8 above).
Date published: 2020-11-21
Can I get a replacement face plate (white) for this switch (WSCL453PTC )?
Thank you for your inquiry. Please contact our technical support team at tech.support@legrand.us or by phone at 1-800-223-4185.
Date published: 2020-11-20
I have this dimmer on a 3 way location but i also need a companion or controller switch, is there a compatible switch available?
You can only dim from one location in your 3way with this dimmer so any 3way switch will work, like our TM873W(if using white).
Date published: 2020-09-21
how long do these last? I have used one for about 2-3 months, and its already failed. Won't turn on no matter the setting. I replaced the swtich with a standard switch, an no issues with the circuits. I have this attached to 6 dimmable LED blubs.
The dimmer is expected to last for years and is covered by a Lifetime Warranty, should it fail.
Date published: 2020-07-21
Looking to use with total of 6 bulbs, dimmable 6w GE LED6DASW9C-LT8. Is this switch compatible... will it dim all the way to zero and will there be no buzzing? Have had difficulty with other LED dimmers, want to make sure this one works
The WSCL453PTC should handle 6 bulbs(36W total) with no issues and it has a calibration wheel to adjust the Low End Trim level. Dimming down to zero may also depend on the LED bulbs dimming restrictions. Some LED's only dim to 5 or 10%.
Date published: 2020-06-08
Bazaarvoice SAP Hybris Integration Version 2.8.1