Discontinued - Trademaster Magnetic Low-Voltage Toggle Dimmer, Black | Sub TSDLV703PBK
TDLV703PBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by TSDLV703PBK
P&S Dimmers save energy and extend bulb life, energy-consumption reductions of up to 30% are possible. The TDLV703P is convenient to operate with a standard ON/OFF toggle switch and separate dimming wheel for precise dimming control. Use specific suffix for color: W- white, BK- black, LA- light almond, I- ivory and no suffix for brown.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | TSDLV703PBK | ||
Color | Black | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | cULus, RoHS |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Frequency Rating | 120VAC 60 Hz | ||
Connection | Screw Terminals | ||
Voltage | 700.0 V | ||
Load | Low Voltage | ||
Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Cutsheet
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1