text.skipToContent text.skipToNavigation

Discontinued - Trademaster® Toggle Fan Speed Control

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Toggle Fan Speed Control, 5amp
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tough, impact-resistant thermoplastic housing.
  • Power-failure memory.
  • Superior heat management: no time wasting break off tabs.
  • Exclusive, screw-pressure-plate back wire terminals eliminates wire nuts.

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
Country Of Origin Mexico
Application Sector Residential
Standard UL Listed
Type Dimmer
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  109655
cULus Listed  Yes
Technical Information
Operating Cycles 100000
Actuator Toggle
Amperage 5 A
Number of Poles Single Pole

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;