text.skipToContent text.skipToNavigation

Discontinued - CCT4-40-S4 CABLE CLEAT 4C S4 HDWE

CCT4-40-S4 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Cablofil cable cleats are designed to restrain cables from lateral and torsional forces supported by ladder tray. In vertical applications, cable cleats provide axial strain relief to cables without damaging the cable sheath. Cablofil heavy-duty cable cleats enclose the cable and the ladder rung with a rigid hi-strength interlocking frame that protects power voltage cables from mechanical damage resulting from short circuits. The Four Conductor Cable Cleat holds four conductors with a cable range of 0.51"-1.30".

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rigid design protects against damage to cables and ladder tray.
  • Installs quickly with two-piece design and included hardware.
  • Suitable for continued use after exposure to short circuits.
  • Patented in the US and Canada.
  • Restrains against lateral and torsional forces.
  • Resistant to UV and most chemicals.
  • Suitable for salt and gaseous atmospheres.
  • Suitable for indoor or wet locations.
  • Low smoke, zero-halogen, zero-phosphorous.
  • Features electrically insulating properties.
  • Meets multiple codes and standards including ASTM, IEC, ISO and UL.
  • 304 Stainless steel hardware standard

Specifications

General Info
Color Black
Type Accessory
Finish Other
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin United States
UPC Number 800388483996
Dimensions
Product Depth US 4.33 in
Product Height US 4.72 in
Product Volume US 0.059 cu ft
Product Width US 4.99 in
Product Weight US 1.3 lb
Trade Programs
USMCA Yes
BAA  Yes
TAA Compliant Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;