
Discontinued - SC-6A24C-S240-12 AL 6H SOLCOR 240L 12W
SC-6A24C-S240-12
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Aluminum | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388074811 |
Dimensions
Product Depth US | 240.0 in | ||
Product Height US | 6.0 in | ||
Product Volume US | 0.283 cu m | ||
Product Width US | 12.0 in | ||
Product Weight US | 79.654 lb |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1