
Discontinued - SC-6A24C-S288-18 AL 6H SOLCOR 288L 18W
SC-6A24C-S288-18
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Aluminum | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388074897 |
Dimensions
Product Depth US | 288.0 in | ||
Product Height US | 6.0 in | ||
Product Volume US | 0.51 cu m | ||
Product Width US | 18.0 in | ||
Product Weight US | 102.338 lb |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1