text.skipToContent text.skipToNavigation

FIBER TROUGH - PREGALV CENTER HANGER 8''

FTCH200PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

V-Trough cable tray keeps your cables protected and easy to manage. Its high-strength steel construction matches many European OEM specifications and is available in smaller sizes for control and instrumentation cabling. V-Trough is manufactured to exacting standards so that all components fit together perfectly, making installation a snap.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Secure to tray by bending tabs outward.
  • Use with tray runs without covers.
  • Order to fit width of tray.

Specifications

General Info
Finish Pre-Galvanized
Product Line Cablofil
Country Of Origin Netherlands
UPC Number 800388241480
Dimensions
Product Weight US 0.668 lb
Trade Programs
BAA  Yes

Resources

Instruction Sheet

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;