
FIBER TROUGH TEE COVER - PREGALV 4'' WIDE TEE
340881
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Pre-Galvanized | ||
Product Line | Cablofil | ||
Country Of Origin | Italy |
Dimensions
Product Depth US | 14.0 in | ||
Product Height US | 1.0 in | ||
Product Volume US | 0.073 cu ft | ||
Product Width US | 9.0 in | ||
Product Weight US | 1.04 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1