
Discontinued - RFB9 and RFB11 Series Carpet Cover Assembly. Please consult factory if you need replacement cover.
RFB119CTCAL
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cast aluminum cover assembly available in brushed aluminum (AL), painted black (BK), and gray (GY). Provided with carpet cut-out area. Maximum load capacity 1,500 lbs. UL Listed to U.S. and Canadian safety standards to meet UL requirements under UL514A for scrub water exclusion. NOTE: Not for use on bare concrete floor applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cast aluminum cover assembly available in brushed aluminum (AL), painted black (BK), and gray (GY).
- Provided with carpet cut-out area
- Maximum load capacity 1,500 lbs
- UL Listed to U.S. and Canadian safety standards to meet UL requirements under UL514A for scrub water exclusion.
- NOTE: Not for use on bare concrete floor applications
Specifications
General Info
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564010333 |
Dimensions
Product Height US | 12.5 in | ||
Product Weight US | 6.6 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1