

Used to change direction of Trenchduct run 45° in either direction. Length, width, and depth determined by the catalog number. Use partition to separate services (ordered separately for standard product).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | United States | ||
UPC Number | 786564067641 |
Dimensions
Product Depth US | 2.5 in | ||
Product Length US | 72.0 in | ||
Product Width US | 6.0 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E26663 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
CAD Drawings
TrenchDuct Components & Fittings End Enclosure - VA12W250HEC
dxf
Trenchduct Adjustable Partition - T250HZP-5
dxf
Trenchduct Body & Cover Assembly - VA12W250H-5
dxf
Trenchduct Components & Fittings Horizontal Elbow - VA12W250H-RL
dxf
Trenchduct Components T-Unit - VA12W250H-T
dxf
Trenchduct Sweep Vertical Riser - VA12W-VL
dxf
Trenchduct VA Full Bottom Trench Profile - VA12W25OH-VL10
dxf
View More
BIM Models
Access Hood BIM Model
zip
Device Plate 525 Series BIM Model
zip
Device Plate Multiplex BIM Model
zip
Duct Trenchduct BIM Model
zip
Elbow Trenchduct BIM Model
zip
Reducer Trenchduct BIM Model
zip
Service Fitting-Multiplex BIM Model
zip
Tee-Unit Trenchduct BIM Model
zip
Vertical-Riser Trenchduct BIM Model
zip
X-Unit Trenchduct BIM Model
zip
View More
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the Legrand Metal Cellular Raceway listed for installation in a concrete slab on ground floor level? (Slab on grade).
The VA12W325H-5 Trenchduct is UL listed for installations in concrete slab on grade.
Date published: 2020-12-30
Bazaarvoice SAP Hybris Integration Version 2.8.1