


Discontinued - 50 AMP COMPACT DISTRIBUTION ** **060722**
XDU50AHNDL
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand Rugged PDUs feature enhanced durability and enable easy setup to increase team productivity while meeting code.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Unit includes six NEMA 5-20R duplex GFCI-protected receptacles and one L6-30R receptacle.
- 30A unit has an L14-30 input for power. 50A unit has a CS6375 50A input for power.
- Unique design enables NEMA 3R while-in-use listing, allowing safe operation indoors and outdoors.
- Rugged PDU does not include panel-mount GFCIs, enabling longer durability and less chance of GFCI damage.
- Metal flip covers protect circuit breakers from damage and weather.
- Multiple units can be daisy-chained together.
- Units include handles and are stackable.
- Heavy-duty powder-coated steel skids to ensure rugged, dependable jobsite peformance.
Specifications
General Info
Color | Yellow | ||
Application Sector | Commercial, Industrial | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Warranty Type | 1-Year | ||
Standard | cETLus Listed Temporary Power Distribution Center. Listed to UL 1640 and Certified to CSA C22.2 No. 107.1 | ||
UPC Number | 786776195019 |
Technical Information
Amperage | 50 A | ||
Indoor/Outdoor | Outdoor | ||
Number of Outlets | 13 | ||
Surge | No |
Resources
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1