
Wiremold 700 Series White Metal Surface Raceway Circular Electrical Box
BW4F
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Legrand Wiremold 700 series raceway is ideal for surface mounting small amounts of electrical wiring or communication cables. Surface metal raceway allows you to add fixtures and outlets without disturbing the drywall, plaster or insulation in your home. It is also ideal for adding wire when you can't go into the wall, such as on concrete foundations or brick walls. Combine with other 700 series connectors, fittings, and channel to ensure you have the right customization for every project.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | 700 Series | ||
Type | Raceway | ||
Application Sector | Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Metal Raceway: File E41751: Guide RJPR | ||
UPC Number | 086698568749 |
Dimensions
Product Depth US | 1.0 in | ||
Product Height US | 5.5 in | ||
Product Volume US | 23.75 cu in | ||
Product Width US | 5.5 in | ||
Product Weight US | 0.72 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 1 | ||
Voltage | 300.0 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1