Trademaster Grounding Toggle Switch, White, 100-Pack
663WG100
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Triple Pole Switch in white, with grounded terminals, is made with a thermoplastic toggle and frame. It has a smooth, quiet toggle action and is made with high-impact resistant construction. 15 amps, 120 volts.
**Available in bulk packs of 90. Add 'U' to end of Catalog Number. Example: 663WGU
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 785007404456 | ||
Country Of Origin | China | ||
Number of Switches | 1 | ||
Package Quantity | 1 | ||
Application Sector | Residential | ||
Standard | UL, CSA, FSUL | ||
Type | Switch |
Dimensions
Product Width US | 1.25 in | ||
Product Height US | 4.195 in | ||
Product Length US | 1.09 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Actuator | Toggle | ||
Amperage | 15 A | ||
Number of Poles | 3-Way | ||
Indoor/Outdoor | Indoor | ||
Supply Voltage | 120 V | ||
Connection Type | Wired | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1