text.skipToContent text.skipToNavigation

Isolated Ground Tamper-Resistant 15A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Orange

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Conducts an automatic test every three seconds, ensuring it fts always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven SafiveLockandtrade- Protection fiveature: if critical components are damaged and protection is lost, power to the receptacle is disconnected.For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Color Orange
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hospital Grade Tamper Resistant GFCI

Specifications

General Info
Color Orange
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Standard cULus, UL Listed, FSUL
UPC Number 785007048612
Dimensions
Product Depth US 1.0303 in
Product Height US 4.2003 in
Product Width US 1.73 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 15 A
Connection Back and side wire
Environmental Conditions 95% Humidity, UL 94 V2
Is Tamper-Resistant Yes
Number of Poles Double Pole

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;