text.skipToContent text.skipToNavigation

Toggle Slide De-Hummer Single Pole/3-Way 1.6A WH

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TOGGLE SLIDE DEHUMMER SP/3W 1.6A
Compatibility
Location Rating
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Color White
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007215793
Dimensions
Product Depth US 1.4 in
Product Height US 4.19 in
Product Width US 1.73 in
Technical Information
Amperage 1.6 A
Number of Poles 3-Way, Single Pole
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;