
PT SW DECO 20A 120/277V 1P RED
PT2621RED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTailĀ® Single-Pole 20A Decorator Switch
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ground wire pre-mounted to the box
- Mud ring factory installed
- 4'' square x 1 1/2'' or 2 1/8'' metal boxes
- PlugTail Right Angle Connectors with 12 AWG copper pigtails
- All Double Gang Kits contain two right angle PlugTail connectors
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Color | Red | ||
Type | Switch | ||
Finish | Matte | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Features | Decorator Style | ||
UPC Number | 785007016918 |
Listing Agencies / 3rd Party Agencies
cULus ListedĀ | Yes |
Technical Information
Amperage | 20 A | ||
Number of Poles | Single Pole | ||
Voltage | 120/277 V | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1