text.skipToContent text.skipToNavigation

15A 125V Tamper-Resistant Duplex Receptacle with USB A/C Charging Ports, Light Almond

TR15USBACLA Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Combination Tamper-Resistant 15A Duplex Convenience Receptacles with two 3.1A USB charging ports Type A and C
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protects children: patented shutter system helps prevent improper insertion of foreign objects
  • Meets National Electrical Code® Tamper-Resistant requirement
  • Conducts an automatic test every three seconds, ensuring it’s always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven SafeLock® Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected
  • High-impact-resistant thermoplastic construction with tri-drive terminal screws

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Country Of Origin China
Number of Receptacles 2
Features USB-A Charging, USB-C Charging
Outlet Type Commercial, Indoor, Residential, Tamper-Resistant, USB-Charging
Type Outlet
Dimensions
Product Width US 1.693 in
Product Depth US 1.425 in
Product Height US 2.677 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
USB Amperage 3.1 A
Number of USBs 2
USB Power Output 15 W
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;