text.skipToContent text.skipToNavigation

Hospital Grade 15A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Hospital-Grade 15A Self-Test Duplex GFCI
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hospital Grade Self-Test GFCI

Specifications

General Info
Color Brown
Type Outlet
Application Sector Commercial, Hospital Grade
Product Line Pass & Seymour
Country Of Origin China
Number of Receptacles 2
Outlet Type GFCI, Self-Test
Warranty Type 1-Year Limited Warranty
UPC Number 785007036237
Dimensions
Product Depth US 1.03 in
Product Height US 4.2 in
Product Width US 1.73 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Indoor/Outdoor Indoor
Number of Poles Double Pole

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;