text.skipToContent text.skipToNavigation

Portable 2-Foot In-Line 15A Self-Test GFCI with Straight Blade Plug and Tri-Cord Connector, Automatic Reset

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The perfect option for safely powering portable equipment, outdoors or in, when a GFCI-protected outlet is not accessible. Features a Tri-Cord Connector for plugging in multiple devices/pieces of equipment at one time. Use this 2-Foot In-Line Portable GFCI (Automatic Reset) with plugging in drills, saws, leaf blowers, pressure washers, power painters, etc. for protection against electrical shock caused by ground-faults.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protects against electrical shock caused by ground-fault occurrences.
  • Conducts an industry-leading automatic self-test every 3 seconds. If the portable GFCI device ever fails, the red indicator light flashes to signal it should be replaced.
  • Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected.
  • Open neutral relay automatically cuts power to device line conductor if the neutral wire preceding the portable GFCI becomes damaged.
  • Automatically energizes portable GFCI for use upon plug-in and after loss of primary power.

Specifications

General Info
Color Black
Type Straight Blade
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Outlet Type GFCI
Warranty Type 1-Year Limited Warranty
UPC Number 785007381641
Dimensions
Product Depth US 1.75 in
Product Length US 27.75 in
Product Width US 2.0 in
Product Weight US 1.1 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  943
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Seismic Tested No
Indoor/Outdoor Outdoor
Is Tamper-Resistant No
Is Weather Resistant No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;