text.skipToContent text.skipToNavigation

radiant® In-Wall Outlet Relocation Kit with USB Charging, Type A/C

IWPEUSBAC-WH Wiremold
radiant In-Wall Outlet Relocation Kit with USB Charging, Type A/C is rated 4.7 out of 5 by 60.
  • y_2025, m_5, d_10, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_60
  • loc_en_US, sid_IWPEUSBAC-WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 74ms
  • REVIEWS, PRODUCT

No more struggling to plug chargers or devices into that outlet behind the bed or dresser. Now you can take the power from that hard-to-reach outlet and put it easily, and aesthetically, within reach, thanks to the radiant® In-Wall Outlet Relocation Kit.

Made to go where extension cords can’t — behind the wall — this DIY, pre-wired kit that meets code and installs easily, no electrician required, for tidier solution. Extend power up to 6’ from an original outlet, for more convenient access exactly where you want or need it. The kit includes a USB Type-A/C Outlet to finish the installation with built-in, adapter-free charging for any and all devices. It also features discreet tamper-resistance for safety and the designer style of all radiant devices. Make the move to put your power where you want it, and upgrade your space with style, functionality, and convenience.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extends an existing outlet’s power to a new designer outlet in your preferred location, running neatly behind the wall for more convenient power access without the mess of visible cords.
  • Moves power up to 6’ vertically / 4’ horizontally from the original outlet for flexible placement.
  • Installs easily, no electrician required, in as little as 30 minutes. Required tools for DIY: hand drywall saw, tape measure, pencil, fish tape and screwdriver.
  • Provides convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
  • Includes connections for both traditional USB Type-A and the newer USB Type-C, to accommodate all mobile devices.
  • All Legrand USB Outlets are manufactured through high-quality design, sourcing and production.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • The finishing outlet features the sleek lines and designer style of the radiant Collection. Coordinate with other radiant switches and outlets for a consistent look.

Specifications

General Info
Color White
Application Sector Residential
Product Line Wiremold
Country Of Origin China
Installation Location In-Wall
Number of Receptacles 1
Receptacle Type 5-15R
Standard UL498 and UL514C
UPC Number 086698002694
Dimensions
Cable Length 4 ft
Product Weight US 1.03 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cord Length 6 ft
Indoor/Outdoor Indoor
Is Pre-Wired Yes
Is Tamper-Resistant Yes
Mounting Type Wall
Number of Circuits 1
Number of Gangs 1
Number of Outlets 4
Number of USBs 2
Voltage 120.0 V
Wiring Method Cord-ended

Reviews

Rated 5 out of 5 by from Very handy This was a very handy thing to have since we are in the process of remodeling our home, my husband ended up using this in the kids room to make it easier for their t.v to go where we wanted it! I’m very happy and impressed with the outcome! Great product!
Date published: 2023-01-18
Rated 5 out of 5 by from Extremely Useful! I have several outlets in my home that just happen to be in a bad location. When I saw this relocation kit, I knew it'd be worth a try. I decided to relocate an outlet in my bedroom that sits in an extremely hard to reach area behind my bed. I wanted to relocate it to be more accessible so that my wife could use the outlet for charging her phone and watch at night. This kit worked out perfectly. Not only that, it was really easy. I'm not an electrician by any means, but the instructions and entire process were a breeze. Plus, I love that we now have a USB and USB-C plugin available in a usable spot in our room. I now need to figure out how many more of these that I need for the rest of the house.
Date published: 2023-01-13
Rated 5 out of 5 by from Thankful I'm glad I decided to get the radiant in-wall outlet relocation plug, my tv was too far from the outlet now with the replicator outlet my TV us in the perfect spot. Doesn't take long to assemble, great packaging, and great quality
Date published: 2023-01-12
Rated 5 out of 5 by from Handy for Homeowners This Wiremold Radiant In-Wall Relocation Kit is very handy for homeowners such as myself. I appreciated being able to relocate outlets in my home. I needed some in a different area of my home and this kit worked perfectly! I recommend having someone skilled in this type of relocating to assist though, as it can be a little complicated.
Date published: 2023-01-11
Rated 5 out of 5 by from Great Buy ! I had my doubts at first, but I would truly recommend this outlet to anyone who needs to relocate an outlet, or simply wants an extra one with a USB plug. I hardwired mine and ran the wires behind the wall. It works great. The additional wiring option is a plus as well.
Date published: 2023-01-11
  • y_2025, m_5, d_10, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_60
  • loc_en_US, sid_IWPEUSBAC-WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 25ms
  • REVIEWS, PRODUCT

Questions & Answers

Can you pair the end outlet with the wireless charger plate for a phone?

Asked by: Joe
Hello. This product cannot be field modified. Please feel free to contact our tech support at 844-957-3783 to discuss your application in further detail and determine what other options we can offer. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-01-29

I purchased the Wiremold Radiant In-Wall Outlet Relocation Kit.  I incorrectly secured the lower module to the mounting frame and cannot remove the screws from the lower module. I need to replace the lower module and screws. How do I order these parts?

Asked by: Doug
Doug, We do not offer any components for this item. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-01-03

Does this meet Code? Using portable cables in place of permanent wiring, or to fixed-in-place devices is prohibited.

Asked by: David
Hello David, Yes, this product does meet Code and is designed for residential applications. If you'd like to discuss your application in further detail please call us direct. We can be reached by dialing 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support. Thank you for your interest in Legrand products.
Answered by: Wiremold Tech Support
Date published: 2022-01-07
  • y_2025, m_5, d_11, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_IWPEUSBAC-WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 98ms
  • QUESTIONS, PRODUCT